StarTech.com

2m Infiniband External SAS Cable - SFF-8470 to SFF-8470

Connect your SFF-8470 SAS storage devices with a high-performance, TAA-Compliant solution

Product ID: SAS7070S200

  • 2x (4x) Infiniband SFF-8470 plugs with thumbscrews
  • Durable metal connectors
  • Supports data transfer rates up to 6 Gbps
View More
  • Double EMI/RFI shielding
  • Multi-lane design
  • Compatible with many servers, including:
    • HP ProLiant DL380 G5
    • HP Storage 50 Modular Smart Array
    • HP Storage 2000fc G2 Modular Smart Array
    • HP Storage 2000fc Modular Smart Array
    • HP Storage 2000i G2 Modular Smart Array
    • HP Storage 2000i Modular Smart Array
    • HP Storage 2000sa G2 Modular Smart Array
    • HP Storage 2000sa Modular Smart Array
90,99 € EUR exc VAT
109,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Triple Shielding (Dual foil and braid)
Number of Conductors 32
Connector(s)
Connector A 1 - SFF-8470 (32 pin, Infiniband, External SAS) Plug
Connector B 1 - SFF-8470 (32 pin, Infiniband, External SAS) Plug
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 0.000
Product Length 2 m [6.6 ft]
Product Width 0.000
Weight of Product 258 g [9.1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 272 g [9.6 oz]
What's in the Box
Included in Package 1 - 2m Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8470

Certifications

Related Products

1m Infiniband External SAS Cable - SFF-8470 to SFF-8470
SAS7070S100
1m Infiniband External SAS Cable - SFF-8470 to SFF-8470

Provide reliable, high-performance drive and backplane connectivity

75,99 € exc VAT
91,19 € inc VAT