Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088

Product ID: ISAS88883

Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution

Features
  • 2x SFF-8088 plugs with latches

  • Durable metal connectors

  • Supports data transfer rates up to 6 Gbps

  • Multi-lane design

  • Backwards compatible with SATA devices

Prices may be lower from Resellers:

INGAT
Available in
126,99 € EUR exc VAT
152,39 € inc VAT

ID: ISAS88883

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ISAS88883 3m External SAS Cable is designed for high-performance networks, servers, workstations and desktops, supporting data transfer rates of up to 6 Gbps.

This durable Mini SAS cable features SFF-8088 to SFF-8088 plugs for connecting your external SAS devices (controllers, hard drives, SAN storage area network, etc.), and it is TAA-compliant for Federal (GSA Schedule) purchases.

Constructed of high quality materials this 3-meter SAS cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • TAA-compliant for Federal (GSA Schedule) purchases
  • Prevent accidental disconnections with latching connectors
  • Guaranteed reliability
Applications
  • For use in Storage Area Networks, to connect SAS Expander enabled controllers and enclosures
  • Connect SAS Controllers to SAS Backplanes
  • Connect external hard drive to SAS Controller
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil with tinned copper braid
Number of Conductors 8 Twisted Pair
Connector(s)
Connector A 1 - SFF-8088 (26-pin, External Mini-SAS) Latching Plug
Connector B 1 - SFF-8088 (26-pin, External Mini-SAS) Latching Plug
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Length 3 m [9.8 ft]
Product Weight 0.3 kg [0.7 lb]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - 3m External Serial Attached SCSI SAS Cable - SFF-8088 to SFF-8088
External Serial Attached SAS Cable - SFF-8088 to SFF-8088
ISAS88881

1m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088

Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution

72,99 € exc VAT
87,59 € inc VAT

External Serial Attached SAS Cable - SFF-8088 to SFF-8088
ISAS88882

2m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088

Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution

91,99 € exc VAT
110,39 € inc VAT

External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088
ISAS88701

1m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Connect External SAS Devices including Servers, Workstations and Desktops

100,99 € exc VAT
121,19 € inc VAT

External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088
ISAS88702

2m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Connect External SAS Devices including Servers, Workstations and Desktops

130,99 € exc VAT
157,19 € inc VAT

* Product appearance and specifications are subject to change without notice.