StarTech.com

50cm Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA

Connect a SATA/SAS Controller to 4 SATA drives

Product ID: SAS8087S450

  • 1x SFF-8087 connector
  • 4x latching SATA connectors
  • Supports up to 6Gbps per channel
  • Multi-lane design
34,99 € EUR exc VAT
41,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 2
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Latching Plug
Connector B 4 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Red
Connector Style Latching
Product Length 0.5 m [1.6 ft]
Weight of Product 47 g [1.7 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - 50cm Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA

Certifications