StarTech.com

Mini-SAS Adapter - Dual SFF-8643 to SFF-8644 - with Full and Low-Profile Brackets - 12Gbps

Convert two internal SFF-8643 ports into two external SFF-8644 ports

Product ID: SFF86448PLT2

  • Compatible with 12Gbps SAS drives and backward compatible with 6Gbps SAS and SATA drives
  • Equipped with a full-profile bracket and includes a half-height/low-profile bracket for installation in small form-factor computers
106,99 € EUR exc VAT
128,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 4
Performance
Supported Protocols SATA and SAS
Connector(s)
Connector A 2 - SFF-8643 (36 pin, Internal HD Mini SAS) Receptacle
Connector B 2 - SFF-8644 (36 pin, External HD Mini SAS) Receptacle
Physical Characteristics
Product Height 2.2 cm [0.9 in]
Product Length 74 mm [2.9 in]
Product Width 12 cm [4.7 in]
Weight of Product 54 g [1.9 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 112 g [4 oz]
What's in the Box
Included in Package 1 - dual SFF-8643 to SFF-8644 Mini-SAS HD adapter
1 - low-profile bracket

Certifications

Related Products

x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD
PEX4SFF8643
x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD

Add high-performance enterprise-class storage to your PC or server, by connecting a 2.5” PCIe U.2 SSD

40,99 € exc VAT
49,19 € inc VAT
U.2 (SFF-8643) to M.2 PCI Express 3.0 x4 Host Adapter Card for 2.5” U.2 NVMe SSD
M2E4SFF8643
U.2 (SFF-8643) to M.2 PCI Express 3.0 x4 Host Adapter Card for 2.5” U.2 NVMe SSD

Add U.2 PCIe NVMe SSD performance to your desktop computer or server, by connecting a U.2 SSD to an M.2 PCIe x4 host interface

42,99 € exc VAT
51,59 € inc VAT
Internal Mini-SAS Cable - SFF-8087 to SFF-8643 - 1 m
SAS87431M
Internal Mini-SAS Cable - SFF-8087 to SFF-8643 - 1 m

Connect a SAS controller to a SAS backplane

34,99 € exc VAT
41,99 € inc VAT
Internal Mini-SAS to SATA Cable - SFF-8643 to 4x SATA - 1 m
SAS43SAT1M
Internal Mini-SAS to SATA Cable - SFF-8643 to 4x SATA - 1 m

Connect a SAS controller to four SATA drives

28,99 € exc VAT
34,79 € inc VAT

Accessories