Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Internal Mini-SAS to SATA Cable - SFF-8643 to 4x SATA - 1 m

Product ID: SAS43SAT1M

Connect a SAS controller to four SATA drives

Features
  • Compatible with 6Gbps SATA drives

  • Cost-effective replacement cable

  • Guaranteed reliability with a lifetime warranty

Available in
28,99 € EUR exc VAT
34,79 € inc VAT

ID: SAS43SAT1M

For more products like this please visit our European online store today!

This internal mini-SAS to SATA cable provides a cost-saving solution for connecting a SAS or SATA controller to four SATA drives. It’s the perfect replacement for your SFF data-storage cables.

The cable is compatible with 6Gbps SATA drives.

The SAS43SAT1M is backed by StarTech.com's lifetime warranty for guaranteed reliability.

Applications
  • Connect a SAS controller to four SATA drives
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil
Connector(s)
Connector A 1 - SFF-8643 (36 pin, Internal HD Mini SAS) Latching Plug
Connector B 1 - SATA (7 pin, Data) Plug
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black & Silver
Connector Style Straight
Product Length 1 m [3.3 ft]
Product Weight 42 g [1.5 oz]
Wire Gauge 30 AWG
Packaging Information
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - 1 m SFF-8643 to 4x SATA Cable

* Product appearance and specifications are subject to change without notice.