StarTech.com

12in 22 Pin SATA Power and Data Extension Cable

Extend SATA Power and Data Connections by up to 1ft

Product ID: SATA22PEXT

  • Female 22-pin to Male 22-pin SATA Data & Power Combo
  • 12” Extension Cable
8,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Connector B 1 - SATA Data & Power Combo (7+15 pin) Plug
Environmental
Operating Temperature -20° to 60° C
Storage Temperature -20° to 60° C
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Product Length 304.8 mm [12 in]
Weight of Product 39 g [1.4 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 44 g [1.6 oz]
What's in the Box
Included in Package 1 - 12in 22 Pin SATA Power and Data Extension Cable

Certifications