Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

12in Latching Round SATA Cable

Product ID: LSATARND12

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

Features
  • Round cable with straight latching connections

  • Supports fast data transfer rates of up to 6 Gbps when used with SATA 3.0 compliant drives

  • Compliant with SATA 6Gb/s Specifications

Prices may be lower from Resellers:

INGAT
Available in
3,99 € EUR exc VAT
4,79 € inc VAT

ID: LSATARND12

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The LSATARND12 1-foot/12-inch latching round SATA cable is a high quality SATA 6Gbps cable that features a rounded design to help improve airflow inside a computer or server case by providing less resistance as air passes around the cable, in turn helping to ensure optimal cooling for optimized system performance.

This durable cable also features latching connectors, which lock when connected to a supporting (latchable) SATA port to, ensuring a snug, secured data connection every time to prevent accidental disconnects.

Backed by Lifetime Warranty.

The StarTech.com Advantage
  • Rounded cable design provides less airflow resistance than standard designs, which helps improve air flow within a computer/server case for optimum system performance
  • Latching connectors secure the cable against accidental disconnection
  • Backed by StarTech.com Lifetime Warranty
Common Customer Questions

View FAQs...

Applications
  • Connecting servers, SATA drive arrays and storage subsystems
  • Compatible with Serial ATA Hard Drives, CD-RW, DVDs, and other devices
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Black
Connector Style Latching
Product Height 5 mm [0.2 in]
Product Length 300 mm [11.8 in]
Product Weight 7.2 g [0.3 oz]
Product Width 10 mm [0.4 in]
Wire Gauge 30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 12.7 g [0.4 oz]
What's in the Box
Included in Package 1 - 12in Round Latching SATA Cable
Round Latching SATA Cable
LSATARND6

6in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

3,99 € exc VAT
4,79 € inc VAT

Round Latching SATA Cable
LSATARND18

18in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

4,99 € exc VAT
5,99 € inc VAT

Round Latching SATA Cable
LSATARND24

24in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

5,99 € exc VAT
7,19 € inc VAT

* Product appearance and specifications are subject to change without notice.