StarTech.com

12in SATA to Left Angle SATA Serial ATA Cable

Make a left-angled connection to your SATA drive, for installation in tight spaces

Product ID: SATA12LA1

  • 1x SATA connector
  • 1x Left-angled/90-degree SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 12" in cable length
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 7
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Connector Style Straight to Left Angle
Product Height 6.200
Product Length 304.8 mm [12 in]
Product Width 12.000
Weight of Product 210 g [7.4 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 220 g [7.8 oz]
What's in the Box
Included in Package 1 - 12in SATA to Left Angle SATA Serial ATA Cable

Certifications