StarTech.com

18in SATA to Left Side Angle SATA Serial ATA Cable

Make a left side-angled connection to your SATA drive, for installation in narrow spaces

Product ID: SATA18LSA1

  • 1x SATA connector
  • 1x Left side-angled SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 18" in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Red
Product Length 457.2 mm [18 in]
Weight of Product 15 g [0.5 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 23.2 cm [9.1 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 18in SATA to Left Side Angle SATA Serial ATA Cable

Certifications