Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

6in SATA Serial ATA Data and Power Combo Cable

Product ID: SATA6POW

Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply

Features
  • 1x SATA (Data & Power) Receptacle

  • 1x Molex (LP4) Power Connector

  • 1x SATA Data Receptacle

More Features . . .
  • Supports full SATA 3.0 6Gbps bandwidth

  • Compatible with both 3.5" and 2.5" SATA hard drives

  • Provides 6" in cable length

Prices may be lower from Resellers:

INGAT
Available in
5,99 € EUR exc VAT
7,19 € inc VAT

ID: SATA6POW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SATA6POW SATA Data and Power Cable features a combination 22-pin SATA receptacle data and power connector as well as an Molex (LP4) power connector and SATA receptacle data connector, allowing you to create a conventional Serial ATA data connection to a computer while powering the drive through an LP4 connection to the computer power supply.

This high quality SATA power/LP4 adapter cable measures 6in, providing the flexibility required to position the SATA hard drive as needed within the computer case, while eliminating the expense of upgrading the computer power supply for the sake of SATA compatibility.

Constructed of only top quality materials and designed for optimum performance and reliability this 6" SATA data and power combo cable is backed by our lifetime warranty.

The StarTech.com Advantage
  • Cost-effective solution for powering a SATA drive from an LP4 connection on the computer power supply, which eliminates the cost of a power supply upgrade for compatibility with SATA hard drives
  • Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
  • Backed by StarTech.com lifetime warranty, ensuring a dependable connection
Common Customer Questions

View FAQs...

Applications
  • Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases
  • Server and storage subsystem applications
  • Connections to SATA Drive Arrays
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - LP4 (4 pin, Molex Large Drive Power) Male
1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Red
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 6" Serial ATA Cable with LP4 Adapter

* Product appearance and specifications are subject to change without notice.