StarTech.com

8in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

Product ID: SATA8RA1

  • 1x SATA connector
  • 1x Right-angled/90-degree SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 8" in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Number of Conductors 7
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Red
Connector Style Straight to Right Angle
Product Height 1.5 cm [0.6 in]
Product Length 203.2 mm [8 in]
Product Width 15 mm [0.6 in]
Weight of Product 7 g [0.2 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 12 g [0.4 oz]
What's in the Box
Included in Package 1 - 8in SATA to Right Angle SATA Serial ATA Cable

Certifications

Related Products

12in SATA Serial ATA Cable
SATA8
8in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT
8in Latching SATA to SATA Cable - F/F
LSATA8
8in Latching SATA to SATA Cable - F/F

Secure latching SATA cable designed for new system boards and SATA hard drives

3,99 € exc VAT
4,79 € inc VAT