StarTech.com

6in Latching Round SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

Product ID: LSATARND6R1

  • 1x Latching SATA Connector
  • 1x Latching Right Angle SATA connector
  • Round SATA Cable
  • Supports fast data transfer rates of up to 6 Gbps when used with SATA 3.0 compliant drives
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Connector Style Straight to Right Angle
Product Length 152.4 mm [6 in]
Weight of Product 6 g [0.2 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 23.2 cm [9.1 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 6 g [0.2 oz]
What's in the Box
Included in Package 1 - 6in Latching Round SATA to Right Angle SATA Serial Cable

Certifications

Related Products

12in Latching Round SATA to Right Angle SATA Serial ATA Cable
LSATARND12R1
12in Latching Round SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
5,99 € inc VAT
18in Latching Round SATA to Right Angle SATA Serial ATA Cable
LSATARND18R1
18in Latching Round SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
5,99 € inc VAT