StarTech.com

Slimline SATA to SATA Adapter with SP4 Power - Screw Mount

Connect a Slimline SATA optical drive to a standard SATA motherboard connection.

Product ID: SLSATACDADAP

  • Compliant with Serial ATA III Specifications
19,99 € EUR exc VAT
23,99 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

This cost-saving Slimline SATA to SATA adapter lets you connect a Slimline SATA optical drive to a standard SATA motherboard connection.

The adapter features a Slimline SATA connector on one side and a standard SATA data connector on the other; power is drawn through a power supply floppy drive (SP4) connector, combining both data and power into the optical drive Slimline SATA connection.

The adapter features a PCB-mounted design that can be securely fastened to the optical drive, eliminating loose connections.

The Slimline SATA to Standard SATA adapter is backed by Lifetime Warranty and free lifetime technical support.

The StarTech.com Advantage

  • Cost-effective way to connect a slimline optical drive to a regular SATA data cable and floppy drive power cable
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - SATA (7 pin, Data) Plug
1 - Slimline SATA (13 pin, Data & Power) Receptacle
1 - SP4 (4 pin, Small Drive Power) Male
Physical Characteristics
Color Black
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - Slimline SATA to SATA Adapter with SP4 Power - Screw Mount

Certifications

Product Support

Frequently Asked Questions

Troubleshooting

When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Hard disk drive

  • Hard drive controller (for example, motherboard)

  • SATA cable

To test your setup components, try the following:

  • Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.

  • Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:

  • Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.

  • If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.

For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.