StarTech.com

1m (3ft) Yellow Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

Product ID: USBLT1MYL

  • Stylish yellow design
  • Reversible Lightning connector
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
19,99 € EUR exc VAT
23,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Yellow
Connector Style Straight
Product Length 1 m [3.3 ft]
Product Weight 21.4 g [0.8 oz]
Wire Gauge 24/28/32 AWG
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 202 mm [8 in]
Package Quantity 1
Package Width 1.5 m [5 ft]
Shipping (Package) Weight 68.4 g [2.4 oz]
What's in the Box
Included in Package 1 - 1m Yellow Apple Lighting Connector to USB Cable

Certifications

Related Products

1m (3ft) Green Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MGN
1m (3ft) Green Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
1m (3ft) Blue Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MBL
1m (3ft) Blue Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
1m (3ft) Pink Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MPK
1m (3ft) Pink Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black
USBLT1MB
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - White
USBLT1MW
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
23,99 € inc VAT