Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB Multi-Charger Cable - Lightning, USB-C, Micro-B - Braided - 1 m (3 ft.)

Product ID: LTCUB1MGR

Charge or sync your Apple Lightning, USB Type-C, or Micro-USB mobile device using a single cable

Features
  • 3-in-1 charging cable that lets you charge your Apple, USB Type-C and Micro-USB mobile devices anywhere you go

  • Leave one in your car or keep one at your desk so that you’re always ready when you need to be

  • Guaranteed reliability, backed by StarTech.com 2-Year warranty

Available in
32,99 € EUR exc VAT
39,59 € inc VAT

ID: LTCUB1MGR

For more products like this please visit our European online store today!

This convenient USB multi-charger cable lets you charge and sync your Apple Lightning equipped devices, or your Android® mobile devices, through a USB port on your laptop.

Offering a Lightning connector for your iPhone or iPad, a USB-C™ connector for your newer phone or tablet and a Micro-USB connector for your older mobile devices, it’s the ideal cable for all of your mobile charging needs.

Charge and sync your mobile devices while you're on the road

The 3-in-1 charging cable eliminates the need to carry multiple cables for all of your mobile devices. 

You can also use the cable to charge your devices from a USB wall charger, car charger or power bank -- great for people on the move, for providing simple, tidy connections.

Leave one in your car or at your desk

With multiple connections available to you, this USB charging cable is perfect for leaving in your car or at your desk. Keep it connected to your car charger or plugged into your work computer so that when you commute to work or when you arrive in the office you know you’re ready to go.

The LTCUB1MGR USB charger cable is Apple MFi certified and backed by StarTech.com's 2-year Warranty to ensure dependable performance.

Common Customer Questions

View FAQs...

Applications
  • Charge and sync your Apple Lightning, USB-C or Micro-USB mobile digital devices
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type Braided
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
1 - USB Type-C (24-pin) USB 2.0 Male
1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Silver
Connector Style Straight
Product Height 7 mm [0.3 in]
Product Length 1 m [3.3 ft]
Product Weight 38 g [1.3 oz]
Product Width 15 mm [0.6 in]
Wire Gauge 22/28 AWG
Packaging Information
Shipping (Package) Weight 85 g [3 oz]
What's in the Box
Included in Package 1 - Lightning or USB-C or Micro-B to USB-A Cable
Apple Lightning or Micro USB to USB Cable - 1m (3ft), White
LTUB1MWH

Apple Lightning or Micro USB to USB Cable - 1m (3ft), White

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

28,99 € exc VAT
34,79 € inc VAT

Lightning or 30-Pin Dock or Micro-USB to USB Cable - 1m (3ft), Black
LTADUB1MB

Lightning or 30-Pin Dock or Micro-USB to USB Cable - 1m (3ft), Black

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

24,99 € exc VAT
29,99 € inc VAT

USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified
USB2CC1M

USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified

Charge your USB 2.0 USB-C devices, such as your MacBook or Chromebook, from a USB-C AC wall charger

11,99 € exc VAT
14,39 € inc VAT

* Product appearance and specifications are subject to change without notice.