StarTech.com

1.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Grey

Slim CAT6 Patch Cable | Snagless | 28 AWG Copper Wire | LSZH

Product ID: N6PAT150CMGRS

  • 36% slimmer cable for flexible installations in crowded network closets and cable-management panels
  • Built with 28 AWG copper wire to ensure a peak performance for your demanding Ethernet applications
  • Meets ANSI/TIA-568-C.2 CAT6 requirements for reliable patch cord performance
View More
  • RJ45 connector-clip protectors eliminate cable snags and breaks during installation
  • Ensure a high-performance connection with 50-micron gold-plated connectors
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Snagless
Connector Plating Gold
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Number of Conductors 4 pair UTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 250 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 1.5 m [4.9 ft]
Color Gray
Conductor Type Stranded Copper
Product Height 1 cm [0.4 in]
Product Length 1.5 m [4.9 ft]
Product Width 20 mm [0.8 in]
Weight of Product 30 g [1.1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 20 cm [7.9 in]
Package Width 22 cm [8.7 in]
Shipping (Package) Weight 37 g [1.3 oz]
What's in the Box
Included in Package 1 - 1.5 m Slim CAT6 Cable

Certifications

Related Products

1.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Blue
N6PAT150CMBLS
1.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Blue

Slim CAT6 Patch Cable | Snagless | 28 AWG Copper Wire | LSZH

2,99 € exc VAT
3,59 € inc VAT
1.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Black
N6PAT150CMBKS
1.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Black

Slim CAT6 Patch Cable | Snagless | 28 AWG Copper Wire | LSZH

2,99 € exc VAT
3,59 € inc VAT