StarTech.com

0.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Black

Slim CAT6 Patch Cable | Snagless | 28 AWG Copper Wire | LSZH

Product ID: N6PAT50CMBKS

  • For installation in high-density data centers
  • Designed for use with Gigabit networks
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Snagless
Connector Plating Gold
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Number of Conductors 4 pair UTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 250 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Conductor Type Stranded Copper
Product Height 1 cm [0.4 in]
Product Length 0.5 m [1.6 ft]
Product Width 20 mm [0.8 in]
Weight of Product 14 g [0.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 20 cm [7.9 in]
Package Width 22 cm [8.7 in]
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - 50 cm Slim CAT6 Cable

Certifications

Related Products

0.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Grey
N6PAT50CMGRS
0.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Grey

Slim CAT6 Patch Cable | Snagless | 28 AWG Copper Wire | LSZH

2,99 € exc VAT
3,59 € inc VAT
0.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Blue
N6PAT50CMBLS
0.5 m CAT6 Cable - Slim - Snagless RJ45 Connectors - Blue

Slim CAT6 Patch Cable | Snagless | 28 AWG Copper Wire | LSZH

2,99 € exc VAT
3,59 € inc VAT