×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
Not Available
1m Black DB9 RS232 Serial Null Modem Cable F/M
Connect your serial devices, and transfer your files
Product ID: SCNM9FM1MBK
- 1x DB9 female connector
- 1x DB9 male connector
- High quality shielding prevents EMI interference
- Molded connectors with strain relief
3,99 € EUR exc VAT
4,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner
Support
Overview
The SCNM9FM1MBK 1m DB9 Null Modem Cable features one DB9 male and one DB9 female connector, allowing you to connect a serial device to a 9-pin serial port, or transfer files directly from PC-to-PC via a serial connection.
Designed to provide a reliable, long-lasting connection, this RS232 null modem cable is backed by StarTech.com's lifetime warranty.
The StarTech.com Advantage
- Maintain reliable serial connections, free of EMI interference
- Guaranteed dependability
Applications
Can be used for PC-PC File transfer
Connects a 9-pin PC serial port to a serial device
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932297 | |
UPC Code | 065030850513 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Number of Conductors | 7 | |
Connector(s) | ||
Connector A | 1 - DB-9 (9 pin, D-Sub) Female | |
Connector B | 1 - DB-9 (9 pin, D-Sub) Male | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 15 mm [0.6 in] | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 84 g [3 oz] | |
Product Width | 34 mm [1.3 in] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 90 g [3.2 oz] | |
What's in the Box | ||
Included in Package | 1 - 1m Black DB9 RS232 Serial Null Modem Cable F/M |
Related Products
SCNM9FM2MBK
2m Black DB9 RS232 Serial Null Modem Cable F/M
Connect your serial devices, and transfer your files
4,99 € exc VAT
5,99 € inc VAT
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SCNM9FM1MBK_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+