StarTech.com

2 Port 16in DB9 Serial Port Bracket to 10 Pin Header

Add two extra serial ports to the back of your PC, from your motherboard

Product ID: PLATE9M2P16

  • 2x DB9 (Male) Serial Ports
  • 2x IDC10 (Female) motherboard connectors
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 2 - IDC (10 pin, Motherboard Header) Female
Connector B 2 - DB-9 (9 pin, D-Sub) Male
Special Notes / Requirements
Note Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram manual on the Support tab
Physical Characteristics
Cable Length 406.4 mm [16 in]
Color Gray
Product Height 2.1 cm [0.8 in]
Product Length 406.4 mm [16 in]
Product Width 12.1 cm [4.7 in]
Weight of Product 47 g [1.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 2.1 mm [0.1 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - 16 inch / 0.4 m Dual Port Serial Plate

Certifications

Related Products

16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate
PLATE9M16
16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate

Add an extra serial port to the back of your PC from your motherboard.

2,99 € exc VAT
3,59 € inc VAT
9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate
PLATE9MLP
9 Pin Serial Male to 10 Pin Motherboard Header LP Slot Plate

Add a DB9 serial port to the rear panel of a small form factor/low profile computer.

2,99 € exc VAT
3,59 € inc VAT