×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
6 ft Straight Through Serial Cable - DB9 F/F
Connect two DB9 equipped serial devices
Product ID: MXT100FF
This 6ft Straight through Serial cable features two DB9 female (DB9F) connectors, offering a convenient and reliable serial connection.
This high quality straight through serial cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Replace worn-out or missing straight through serial cables with this high quality, 6ft straight through serial cable
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
Ingram Austria
V930277
UPC Code
065030778473
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Performance | ||
Maximum Cable Length | 15.2 m [50 ft] | |
Connector(s) | ||
Connector A | 1 - DB-9 (9 pin, D-Sub) Female | |
Connector B | 1 - DB-9 (9 pin, D-Sub) Female | |
Physical Characteristics | ||
Cable Length | 1.8 m [6 ft] | |
Color | Gray | |
Product Height | 1.5 cm [0.6 in] | |
Product Length | 1.8 m [6 ft] | |
Product Width | 33.3 mm [1.3 in] | |
Weight of Product | 117 g [4.1 oz] | |
Packaging Information | ||
Package Height | 22 cm [8.7 in] | |
Package Length | 15 mm [0.6 in] | |
Package Width | 12.8 cm [5 in] | |
Shipping (Package) Weight | 122 g [4.3 oz] | |
What's in the Box | ||
Included in Package | 1 - 6 ft Straight Through Serial Cable - DB9 F/F |
Product Support
Data Sheets
-
MXT100FF_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter