StarTech.com

Low Profile 16in Parallel Port Header Cable Adapter with Bracket – DB25 (F) to IDC26

Add a 25-pin parallel port to the back of your low profile/small form factor computer from your motherboard

Product ID: PLATE25F16LP

  • 1x Parallel DB25 (female) connector
  • 1x IDC-26 (female) connector
4,99 € EUR exc VAT
5,99 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The PLATE25F16LP DB25 to IDC26 Parallel Port Bracket adds a DB25 parallel port to the rear panel of a low profile/small form factor computer, which connects to an IDC26 header connector on the motherboard.

Backed by Lifetime Warranty and constructed of only top quality components, our Parallel Port Header Cable offers a cost-effective solution for adding a Parallel device connection using a compatible motherboard.

The StarTech.com Advantage

  • Cost-effective solution for adding a DB25 parallel port to a low profile/small form factor computer, which eliminates the cost of expensive peripheral upgrades
  • Backed by StarTech.com Lifetime Warranty

Applications

Add a 25-pin Parallel port to the back of your low profile/SFF computer

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - DB-25 (25 pin, D-Sub) Female
Connector B 1 - IDC (26 pin, Motherboard Header) Female
Physical Characteristics
Cable Length 406.4 mm [16 in]
Color Gray
Product Height 80 mm [3.1 in]
Product Length 406.4 mm [16 in]
Product Weight 43 g [1.5 oz]
Product Width 18 mm [0.7 in]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 48 g [1.7 oz]
What's in the Box
Included in Package 1 - Low Profile 16in DB25 Parallel Female to IDC 26 Pin Header Slot Plate

Certifications

Related Products

16in DB25 Parallel Female to IDC 25 Pin Header Slot Plate
PLATE25F16
16in DB25 Parallel Female to IDC 25 Pin Header Slot Plate

Add an extra parallel port to the back of your PC from your motherboard

3,99 € exc VAT
4,79 € inc VAT