Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Null Modem Cable Adapter DB25 to DB25 M/M

Product ID: NM25MM

Cost-effective way of converting a straight through cable into a null modem cable

Features
  • 2x DB25 male connectors

Prices may be lower from Resellers:

INGAT
Available in
4,99 € EUR exc VAT
5,99 € inc VAT

ID: NM25MM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The NM25MM Null Modem Adapter features two DB25 male connectors enabling you to convert a straight through cable into a null modem cable for connecting two serial devices.

The DB25M to DB25M cable adapter is backed by StarTech.com’s lifetime warranty.

The StarTech.com Advantage
  • Guaranteed reliability
Applications
  • Convert a straight through cable into a null modem cable
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-25 (25 pin, D-Sub) Male
Connector B 1 - DB-25 (25 pin, D-Sub) Male
Physical Characteristics
Color Gray
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 25 Pin Null Modem Adaptor M/M

* Product appearance and specifications are subject to change without notice.