StarTech.com

2m Black DB9 RS232 Serial Null Modem Cable F/F

Connect your serial devices, and transfer your files

Product ID: SCNM9FF2MBK

  • High-quality shielding prevents EMI interference
  • Molded connectors with strain relief
4,99 € EUR exc VAT
5,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Number of Conductors 9
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 1.5 cm [0.6 in]
Product Length 2 m [6.6 ft]
Product Width 3.3 cm [1.3 in]
Weight of Product 114 g [4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - 2m Black DB9 RS232 Serial Null Modem Cable F/F

Certifications

Related Products

1m Black DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF1MBK
1m Black DB9 RS232 Serial Null Modem Cable F/F

Connect your serial devices, and transfer your files

3,99 € exc VAT
4,79 € inc VAT