StarTech.com

Replacement PS/2 Keyboard to USB Adapter - F/M

Connect a supported PS/2 keyboard to the USB port on your computer

Product ID: GC46MFKEY

  • 1x PS/2 6-pin Mini-DIN Female connector
  • 1x USB 'A' Male connector
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - PS/2 (6 pin, Mini-DIN) Female
Physical Characteristics
Product Height 0.7 cm [0.3 in]
Product Length 50 mm [2 in]
Product Width 15 mm [0.6 in]
Weight of Product 9 g [0.3 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 11 g [0.4 oz]
What's in the Box
Included in Package 1 - Replacement PS/2 Keyboard to USB Adapter - F/M

Certifications