StarTech.com

Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Gray

Make reliable Ethernet connections in applications requiring CMR-rated cable

Product ID: WIRC5ECMRGRY

  • UL Listed CMR Riser Fire Rating
  • Rated up to 350Mhz to provide superior performance and bandwidth over the standard 100Mhz Category 5e specifications
  • Flexible PVC rated jacket
View More
  • 24 AWG solid bare copper conductor
  • 4-pair unshielded twisted pair (UTP) cable
  • Foot-marked cable
156,99 € EUR exc VAT
188,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMR Rated (Riser)
Industry Standards Category 5
CMR
Number of Conductors 4 Pair UTP
Performance
Maximum Cable Length 304.9 m [1000 ft]
Physical Characteristics
Cable Length 304.9 m [1000 ft]
Color Gray
Conductor Type Solid Copper
Product Height 0.5 cm [0.2 in]
Product Length 304.9 m [1000 ft]
Product Width 5 mm [0.2 in]
Weight of Product 9.2 kg [20.3 lb]
Wire Gauge 24 AWG
Packaging Information
Package Height 21.5 cm [8.5 in]
Package Length 35.5 cm [14 in]
Package Quantity 1
Package Width 35.5 cm [14 in]
Shipping (Package) Weight 9.7 kg [21.4 lb]
What's in the Box
Included in Package 1 - 1000 ft Bulk Roll of Gray CMR Cat5e Solid UTP Cable

Certifications

Related Products

Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Blue
WIRC5ECMR
Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Blue

Make reliable Ethernet connections in applications requiring CMR-rated cable

157,99 € exc VAT
189,59 € inc VAT