StarTech.com

Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - White

Make reliable Ethernet connections in applications requiring CMR-rated cable

Product ID: WIR5ECMRWH

  • UL Listed CMR Riser Fire Rating
  • Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
  • Constructed with top quality components
View More
  • High quality 24 WG copper wire
  • Foot-marked cable
157,99 € EUR exc VAT
189,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMR Rated (Riser)
Number of Conductors 4 Pair UTP
Performance
Cable Rating CAT5e - 350 MHz
Physical Characteristics
Cable Length 304.9 m [1000 ft]
Color White
Conductor Type Solid Copper
Product Length 304.9 m [1000 ft]
Weight of Product 8.9 kg [19.8 lb]
Wire Gauge 24 AWG
Packaging Information
Package Height 22.7 cm [8.9 in]
Package Length 35.3 cm [13.9 in]
Package Quantity 1
Package Width 35.2 cm [13.9 in]
Shipping (Package) Weight 9.9 kg [21.9 lb]
What's in the Box
Included in Package 1 - 1000 ft Bulk Roll of White CMR Cat5e Solid UTP Cable

Certifications

Related Products

Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Black
WIR5ECMRBK
Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Black

Make reliable Ethernet connections in applications requiring CMR-rated cable

157,99 € exc VAT
189,59 € inc VAT