StarTech.com

Bulk Cat6 Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Gray

Make Power-over-Ethernet-capable Gigabit network connections in applications requiring CMR-rated cable

Product ID: WIR6CMRGR

  • UL Listed CMR Riser Fire Rating
  • Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
  • Constructed with top quality components
View More
  • High quality 23 AWG copper wire
  • Foot-marked cable
240,99 € EUR exc VAT
289,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMR Rated (Riser)
Performance
Cable Rating CAT6 - 500 MHz
Physical Characteristics
Cable Length 304.9 m [1000 ft]
Color Gray
Conductor Type Solid Copper
Product Length 304.9 m [1000 ft]
Weight of Product 15.4 kg [34.1 lb]
Wire Gauge 23 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 46 cm [18.1 in]
Package Width 45.5 cm [17.9 in]
Shipping (Package) Weight 13.9 kg [30.6 lb]
What's in the Box
Included in Package 1 - 1000 ft Roll of Gray CMR Cat 6 Solid UTP Bulk Cable

Certifications

Related Products

Cat 6 RJ45 Modular Plug for Solid Wire - 50 Pack
21,99 € exc VAT
26,39 € inc VAT
Cat 6 RJ45 Keystone Jack Network Coupler - F/F
C6KEYCOUPLER
Cat 6 RJ45 Keystone Jack Network Coupler - F/F

Join Two Cat6 Patch Cables Together to Make a Longer Cable

7,99 € exc VAT
9,59 € inc VAT