Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Shielded Cat 6a Keystone Jack - RJ45 Ethernet Cat6a Wall Jack White - 110 Type

Product ID: C6AKEY110WH

Terminate your shielded Cat6a cables at standard wall plates

Features
  • Flame retardant (UL 94V0) plastic housing

  • Supports Cat6a Network Bandwidths of 500MHz

  • Meets and exceeds the international standard ISO / IEC 11801 and the ANSI/TIA-568-C.2 requirements

  • Color coded for both T568A and T568B installations

Prices may be lower from Resellers:

INGAT
Available in
7,99 € EUR exc VAT
9,59 € inc VAT

ID: C6AKEY110WH

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The C6AKEY110WH Cat 6a Keystone Jack is designed to snap into wall plates, patch panels, and surface connection boxes for quick, seamless deployment.

Meeting and exceeding the international standard ISO / IEC 11801 and the ANSI/TIA-568-C.2 requirements, this RJ45 keystone jack provides the perfect solution for your Ethernet networks.

Durably constructed of only top quality materials, this Cat6a wall jack is backed by StarTech.com’s 2 year warranty.

The StarTech.com Advantage
  • Helps keep Near End Crosstalk (NEXT) well within acceptable limits, with a shielded design
  • Backed by StarTech.com 2-year warranty
Applications
  • Suitable for applications that use 23-26 AWG solid state and stranded network cables
  • 1000BASE-Tx Gigabit Ethernet, 100BASE-TX Fast Ethernet, 10BASE-T Ethernet applications
  • ATM-25/ATM-51/ATM-155 network connections
  • 100 VG-AnyLan network connections
  • TR-4/TR-16 Active/TR16 Passive network connections
Product Numbers
Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
Physical Characteristics
Color White
Product Height 16 mm [0.6 in]
Product Length 38.1 mm [1.5 in]
Product Weight 15.5 g [0.5 oz]
Product Width 21 mm [0.8 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - Shielded Cat 6a RJ45 Keystone Jack White - 110 Type

* Product appearance and specifications are subject to change without notice.