StarTech.com

Hook-and-Loop Cable Tie - 25 ft. Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

Product ID: HKLP25

  • Hassle-free cable management with hook-and-loop fastening fabric
  • Conveniently cuts to your desired length
  • Versatile binding solution with a strong, heavy-duty hold
View More
  • 25 ft. (7.6 m) long
  • 3/4 in. (19 mm) wide
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 0.2 cm [0.1 in]
Product Length 7.6 m [25 ft]
Product Width 19 mm [0.7 in]
Weight of Product 127.2 g [4.5 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 21.4 cm [8.4 in]
Package Width 18.7 cm [7.4 in]
Shipping (Package) Weight 136.3 g [4.8 oz]
What's in the Box
Included in Package 1 - roll of hook-and-loop cable tie

Certifications

Related Products

Hook-and-Loop Cable Tie - 10 ft. Roll
HKLP10
Hook-and-Loop Cable Tie - 10 ft. Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

4,99 € exc VAT
5,99 € inc VAT
Hook-and-Loop Cable Tie - 50 ft. Bulk Roll
HKLP50
Hook-and-Loop Cable Tie - 50 ft. Bulk Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

21,99 € exc VAT
26,39 € inc VAT
Hook-and-Loop Cable Tie - 100 ft. Bulk Roll
HKLP100
Hook-and-Loop Cable Tie - 100 ft. Bulk Roll

Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap

40,99 € exc VAT
49,19 € inc VAT