Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

24 Port 0.5U Cat5e Patch Panel - RJ45 Ethernet Rackmount Cat 5e 110 Patch Panel

Product ID: PANELHU24

Organize up to 24 Cat5e patch cables using only 0.5U of rack space

Features
  • High impact plastic housing, flame retardant UL 94V-0

  • Meets and exceeds ANSI/TIA-568-C.2, ISO/IEC 11801 and EN 50173-1 specifications

  • Dual-type IDC headers, situated 180° relative to the RJ45 ports, terminated using 110-type punch tool

  • Color coded for both T568A and T568B installations

Prices may be lower from Resellers:

INGAT
Available in
56,99 € EUR exc VAT
68,39 € inc VAT

ID: PANELHU24

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PANELHU24 Rack Mount Cat5e patch panel condenses 24 ports into a 0.5U panel, making it an ideal solution for smaller installations.

Color coded for both T568A and T568B wiring, this network patch panel provides the perfect solution for any voice or LAN application and offers dual type IDC termination. For convenience, the port numbers are clearly marked on the front of each RJ45 port, offering a quick and easy way to identify cable runs.

Durably constructed of only top quality materials, this 24-port Ethernet patch panel is backed by StarTech.com’s 2 year warranty.

The StarTech.com Advantage
  • Organizes up to 24 Cat5e patch cables, using only 0.5U of rack space
  • Clear numbering on the front of each RJ45 port makes it easy to identify cable runs
  • Backed by StarTech.com 2-year warranty
Applications
  • For installation in 19” rack/cabinets
  • Suitable for applications that use 22-26 AWG solid state and standard network cables
  • 1000BASE-T Gigabit Ethernet, 100BASE-TX Fast Ethernet, 10BASE-T Ethernet applications
  • Voice, video and other applications
Product Numbers
Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note IDC Contact: 0.8mm thickness alloy, tin plating over nickel Jack Contact: phosphor bronze, gold over nickel
Environmental
Humidity 10~65%
Operating Temperature -10~50°
Physical Characteristics
Color Black
Product Length 482 mm [19 in]
Product Weight 0.4 kg [0.9 lb]
Packaging Information
Shipping (Package) Weight 0.5 kg [1.1 lb]
What's in the Box
Included in Package 1 - 24 Port 1/2U Rackmount Cat5e 110 Patch Panel
M5 Screws
M6 Screws
Zip Ties
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.