StarTech.com

18in Internal 5 pin USB IDC Motherboard Header Cable – F/F

Connect a front panel USB hub or card reader directly to a motherboard header connector

Product ID: USBINT5PIN

  • Uses standard USB 2.0 pin out and colors assignments
  • 18in in length
1,99 € EUR exc VAT
2,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 5
Connector(s)
Connector A 1 - IDC (5 pin, Motherboard Header) Female
Connector B 1 - IDC (5 pin, Motherboard Header) Female
Physical Characteristics
Cable Length 0.5 m [1.5 ft]
Color Black
Product Length 0.5 m [1.5 ft]
Weight of Product 14 g [0.5 oz]
Wire Gauge 24 AWG
Packaging Information
Package Height 6 mm [0.2 in]
Package Length 25.5 cm [10 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package 1 - 18in Internal 5 pin USB IDC Motherboard Header Cable – F/F

Certifications

Related Products

6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F
USBMBADAPT
6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F

Connect internal USB devices directly to the motherboard header connection

2,99 € exc VAT
3,59 € inc VAT
2 Port USB Motherboard Header Adapter
USBMBADAPT2
2 Port USB Motherboard Header Adapter

Connect two internal USB devices directly to the motherboard header connection

10,99 € exc VAT
13,19 € inc VAT
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
USBPNLAFHD1
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

4,99 € exc VAT
5,99 € inc VAT
24in Internal 5 pin USB IDC Motherboard Header Cable F/F
USBINT5PIN24
24in Internal 5 pin USB IDC Motherboard Header Cable F/F

Connect a front panel USB hub or card reader directly to a motherboard header connector

2,99 € exc VAT
3,59 € inc VAT