StarTech.com

24in Internal 5 pin USB IDC Motherboard Header Cable F/F

Connect a front panel USB hub or card reader directly to a motherboard header connector

Product ID: USBINT5PIN24

  • 2x 5pin USB header connectors
  • Uses standard USB 2.0 pin out and colors assignments
  • Offers 24” in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 5
Connector(s)
Connector A 1 - IDC (5 pin, Motherboard Header) Female
Connector B 1 - IDC (5 pin, Motherboard Header) Female
Physical Characteristics
Cable Length 609.6 mm [24 in]
Color Black
Product Height 5 cm [2 in]
Product Length 609.6 mm [24 in]
Product Width 13 cm [5.1 in]
Weight of Product 23 g [0.8 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 23 g [0.8 oz]
What's in the Box
Included in Package 1 - 24in Internal 5 pin USB IDC Motherboard Header Cable – F/F

Certifications

Related Products

18in Internal 5 pin USB IDC Motherboard Header Cable – F/F
USBINT5PIN
18in Internal 5 pin USB IDC Motherboard Header Cable – F/F

Connect a front panel USB hub or card reader directly to a motherboard header connector

1,99 € exc VAT
2,39 € inc VAT
6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F
USBMBADAPT
6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F

Connect internal USB devices directly to the motherboard header connection

2,99 € exc VAT
3,59 € inc VAT
2 Port USB Motherboard Header Adapter
USBMBADAPT2
2 Port USB Motherboard Header Adapter

Connect two internal USB devices directly to the motherboard header connection

10,99 € exc VAT
13,19 € inc VAT
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
USBPNLAFHD1
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

4,99 € exc VAT
5,99 € inc VAT