StarTech.com

3m Micro USB Cable M/M - USB A to Micro B

Charge or sync Micro USB mobile devices from a standard USB port on your desktop or mobile computer

Product ID: UUSBHAUB3M

  • Supports high speed data transfer rates of up to 480Mbps between a Micro USB (type B) equipped mobile device and a host USB 2.0 (type A) port
  • Aluminum-Mylar Foil with Braided Shielding
  • High quality USB 'A' and USB 'Micro-B’ connectors
  • Durable PVC construction
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Length 3 m [9.8 ft]
Weight of Product 71.8 g [2.5 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 3 m Micro USB Cable - A to Micro B

Certifications

Related Products

1m Micro USB Cable -  A to Micro B
UUSBHAUB50CM
0.5m Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
1m Micro USB Cable -  A to Micro B
UUSBHAUB1M
1m Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
1m Micro USB Cable -  A to Micro B
UUSBHAUB2M
2m Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

4,99 € exc VAT
5,99 € inc VAT