Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

0.5m Micro USB Cable - A to Down Angle Micro B

Product ID: USBAUB50CMD

Charge or sync your portable Micro USB devices at short distances, with the cable kept out of the way

Features
  • 1x USB 'A' male connector

  • 1x Down Angle USB Micro-B male connector

  • Supports high-speed data transfer rates of up to 480 Mbps

More Features . . .
  • Aluminum-Mylar Foil with Braided Shielding

  • Molded connectors with strain relief

  • Offers 0.5m in cable length

Prices may be lower from Resellers:

INGAT
Available in
4,99 € EUR exc VAT
5,99 € inc VAT

ID: USBAUB50CMD

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USBAUB50CMD 0.5m USB to Down Angle Micro USB Cable provides a high quality connection between your Micro USB 2.0 mobile devices (smartphones, digital cameras, Tablet PC devices, portable hard drives, etc.) and your PC or Mac® computer, for everyday tasks such as charging, data synchronization or file transfers.

The down-angled Micro USB connector allows you to access your mobile Micro USB devices, while keeping the cable out of the way, and stress away from the port.

Perfect for close-range device connections, our shorter micro USB cables provide a portable solution that makes them perfect for carrying as an accessory for your tablet or laptop.

Designed and constructed for maximum durability, this high quality USB to Micro USB cable is backed by StarTech.com's Lifetime Warranty.

As an alternative, StarTech.com also offers a 0.5m USB to Up Angle Micro USB Cable (USBAUB50CMU), which provides the same convenience as this down-angled cable, but allows you to connect to your Micro USB device from the opposite direction.

The StarTech.com Advantage
  • Unrestricted access to your Micro USB mobile device
  • Reduce stress on your mobile device connector
  • Lightweight, portable cable, suitable for carrying as a laptop or tablet accessory
Applications
  • Transfer data and provide power while charging your Micro USB device, without the cable getting in the way
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight to Down Angle
Product Length 0.5 m [1.6 ft]
Product Weight 18 g [0.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - 0.5m Micro USB Cable - A to Down Angle Micro B
1m Micro USB Cable - A to Down Angle Micro B
USBAUB1MD

1m Micro USB Cable - A to Down Angle Micro B

Charge or sync your Micro USB devices, with the cable kept out of the way

4,99 € exc VAT
5,99 € inc VAT

2m Micro USB Cable - A to Down Angle Micro B
USBAUB2MD

2m Micro USB Cable - A to Down Angle Micro B

Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way

5,99 € exc VAT
7,19 € inc VAT

0.5m Micro USB Cable - A to Up Angle Micro B
USBAUB50CMU

0.5m Micro USB Cable - A to Up Angle Micro B

Charge or sync your portable Micro USB devices at short distances, with the cable kept out of the way

2,99 € exc VAT
3,59 € inc VAT

1m Micro USB Cable - A to Up Angle Micro B
USBAUB1MU

1m Micro USB Cable - A to Up Angle Micro B

Charge or sync your Micro USB devices, with the cable kept out of the way

4,99 € exc VAT
5,99 € inc VAT

2m Micro USB Cable - A to Up Angle Micro B
USBAUB2MU

2m Micro USB Cable - A to Up Angle Micro B

Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way

5,99 € exc VAT
7,19 € inc VAT

* Product appearance and specifications are subject to change without notice.