Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com0.5m Micro USB Cable - A to Up Angle Micro B
Charge or sync your portable Micro USB devices at short distances, with the cable kept out of the way
Product ID: USBAUB50CMU
- 1x USB 'A' male connector
- 1x Up Angle USB Micro-B male connector
- Supports high-speed data transfer rates of up to 480 Mbps
- Aluminum-Mylar Foil with Braided Shielding
- Molded connectors with strain relief
- Offers 0.5m in cable length
The USBAUB50CMU 0.5m USB to Up Angle Micro USB Cable provides a high quality connection between your Micro USB 2.0 mobile devices (smartphones, digital cameras, Tablet PC devices, portable hard drives, etc.) and your PC or Mac® computer, for everyday tasks such as charging, data synchronization or file transfers.
The up-angled Micro USB connector allows you to access your mobile Micro USB devices, while keeping the cable out of the way, and stress away from the port.
Perfect for close-range device connections, our shorter micro USB cables provide a portable solution that makes them perfect for carrying as an accessory for your tablet or laptop.
Designed and constructed for maximum durability, this high quality USB to Micro USB cable is backed by StarTech.com's Lifetime Warranty.
As an alternative, StarTech.com also offers a 0.5m USB to Down Angle Micro USB Cable (USBAUB50CMD), which provides the same convenience as this up-angled cable, but allows you to connect to your Micro USB device from the opposite direction.
Applications
- Transfer data and provide power while charging your Micro USB device, without the cable getting in the way
The StarTech.com Advantage
- Unrestricted access to your Micro USB mobile device
- Reduce stress on your mobile device connector
- Lightweight, portable cable, suitable for carrying as a laptop or tablet accessory
Product Numbers
UPC Code
065030851176
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Micro-B (5 pin) Male | |
Physical Characteristics | ||
Cable Length | 0.5 m [1.6 ft] | |
Color | Black | |
Connector Style | Straight to Up Angle | |
Product Length | 0.5 m [1.6 ft] | |
Weight of Product | 18 g [0.6 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Height | 10 mm [0.4 in] | |
Package Length | 22.2 cm [8.7 in] | |
Package Quantity | 1 | |
Package Width | 12.5 cm [4.9 in] | |
Shipping (Package) Weight | 22 g [0.8 oz] | |
What's in the Box | ||
Included in Package | 1 - 0.5m Micro USB Cable - A to Up Angle Micro B |
Related Products
1m Micro USB Cable - A to Up Angle Micro B
Charge or sync your Micro USB devices, with the cable kept out of the way
2m Micro USB Cable - A to Up Angle Micro B
Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way
2m Micro USB Cable - A to Down Angle Micro B
Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way
Product Support
Data Sheets
-
USBAUB50CMU_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter