Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Micro-USB Cable - M/M - 1m, blue

Product ID: USBAUB1MBL

Charge and Sync your Micro USB-equipped Smartphone or Tablet

Features
  • Stylish blue design

  • Slim Micro USB connector molding

  • Aluminum-mylar foil with braided shielding

  • Supports high-speed USB data transfer rates of up to 480 Mbps

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
5,99 € EUR exc VAT
7,19 € inc VAT

ID: USBAUB1MBL

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Tired of the same old boring black cables? Want something that matches your personality?

The USBAUB1MBL 1m Blue Micro USB Cable is perfect for adding a little color to your life, and for providing a reliable solution for charging and syncing your Micro USB mobile devices. Plus, the cable offers a slim design that lets you plug into your device without having to take it out of its case for every charge and sync.

Connect with style

The cable is colored to suit your blue mobile devices but it can be used with any of your Micro USB-enabled mobile devices – so don’t be afraid to be colorful and select from any of our colored Micro USB cables such as Pink, Green, Yellow or Blue. You can create the perfect color match with your smartphone or tablet or be creative with your own unique look!

Keep as a spare while traveling

Replace the cable that came with your device and keep one as a spare in your laptop bag, backpack or other carrying case.

Connect with ease

Stop removing the case from your phone or tablet every time you charge or sync your device. The cable offers a slim Micro USB connector molding that plugs into your device even while it’s inside a protective case.

Designed and constructed for maximum durability, this high quality USB-A to Micro-B cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Colorful design complements your blue Micro USB-enabled smartphone or tablet
  • Keep your Micro USB-equipped mobile digital device in its protective case while charging
  • Guaranteed reliability
Applications
  • Charge and sync your Micro USB-equipped mobile digital devices
  • Replace the cable that came with your device or keep one as a spare while traveling
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Special Notes / Requirements
Note Micro USB connector molding width is 10mm and height is 6mm (please see drawing)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Blue
Connector Style Straight
Product Length 1 m [3.3 ft]
Product Weight 26 g [0.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 31 g [1.1 oz]
What's in the Box
Included in Package 1 - 1m Blue Mobile Charge Sync Micro USB Cable - A to Micro B
Micro-USB Cable - M/M - 1m, Pink
USBAUB1MPK

Micro-USB Cable - M/M - 1m, Pink

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT

Micro-USB Cable - M/M - 1m, Green
USBAUB1MGN

Micro-USB Cable - M/M - 1m, Green

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT

Micro-USB Cable - M/M - 1m, Yellow
USBAUB1MYL

Micro-USB Cable - M/M - 1m, Yellow

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT

Micro-USB Cable - M/M - 1m
USBAUB1MBK

Micro-USB Cable - M/M - 1m

Charge and Sync your Micro USB-equipped Smartphone or Tablet

3,99 € exc VAT
4,79 € inc VAT

* Product appearance and specifications are subject to change without notice.