StarTech.com

Micro-USB Cable with LED Charging Light - M/M - 1m (3ft)

Know when your Micro-USB mobile devices are fully charged

Product ID: USBAUBL1M

  • Know when your Micro-USB phone or tablet is fully charged, with a red LED that indicates your device is charging and a green LED light that indicates your device is fully charged
  • Guaranteed reliability with our 2-year warranty
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Overview

Now you can know when your mobile devices are done charging without having to access them to find out. This Micro-USB charging cable features an LED indicator that lets you know when your mobile devices are fully charged.

Stop guessing if your device is done charging

The charge cable provides a visual that lets you know when your mobile device is charging, so you don’t have to doubt whether or not the cable is plugged in correctly.

The LED indicator at the top of the Micro-USB connector lights up when the cable is connected to your device as well as a USB charger or USB port. A red light indicates that your device is still charging and a green light indicates that your device is fully charged.

Keep as a spare cable while traveling

Replace the cable that came with your device or keep one as a spare in your laptop bag, backpack or other carrying case.

Connect with ease

You don’t have to remove the case from your phone or tablet every time you charge or sync your device. The cable offers a slim Micro-USB connector molding that plugs into your device even while it’s inside a protective case.

The USBAUBL1M is backed by StarTech.com’s 2-year warranty for guaranteed reliability.

Note: The cable is designed to charge your device from a standard 5V USB charger or from the USB port on your computer. If you use this cable with a charger that supplies over 5V of power, such as a Quick Charge™ adapter, it might cause damage to your device.

Applications

Charge and sync your Micro-USB equipped mobile digital devices

Replace the cable that came with your device or keep one as a spare while traveling

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Special Notes / Requirements
Note Use only with a standard 5V USB wall charger or with the USB port on your computer. Do not use with a charger that supplies over 5V of power, such as a Quick Charge™ adapter.
Indicators
LED Indicators 1 - Charging (Red) or Fully Charged (Green)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Product Weight 18 g [0.6 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 42 g [1.5 oz]
What's in the Box
Included in Package 1 - 1m Micro USB cable with LED charging light

Certifications

Related Products

Micro-USB Cable - M/M - 1m
USBAUB1MBK
Micro-USB Cable - M/M - 1m

Charge and Sync your Micro USB-equipped Smartphone or Tablet

3,99 € exc VAT
4,79 € inc VAT
Micro-USB Cable - M/M - 1m, blue
USBAUB1MBL
Micro-USB Cable - M/M - 1m, blue

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Cable - M/M - 1m, Yellow
USBAUB1MYL
Micro-USB Cable - M/M - 1m, Yellow

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Cable - M/M - 1m, Pink
USBAUB1MPK
Micro-USB Cable - M/M - 1m, Pink

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Cable - M/M - 1m, Green
USBAUB1MGN
Micro-USB Cable - M/M - 1m, Green

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT