StarTech.com

Micro-USB Extension Cable - M/F - 0.5m (20in)

Extend the reach of your Micro-USB cable by 20-inches

Product ID: USBUBEXT50CM

  • Provide extra room for connecting your USB OTG devices to your mobile devices
  • Guaranteed reliability with our lifetime warranty
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Number of Conductors 5
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Micro-B (5 pin) Male
Connector B 1 - USB Micro-B (5 pin) Female
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Product Length 0.5 m [1.6 ft]
Weight of Product 20 g [0.7 oz]
Wire Gauge 30/24 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Quantity 1
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 21 g [0.7 oz]
What's in the Box
Included in Package 1 - 50cm Micro-USB 2.0 Extension Cable - M/F

Certifications

Related Products

5in Micro USB to USB OTG Host Adapter M/F
UUSBOTG
5in Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
5in Right Angle Micro USB to USB OTG Host Adapter M/F
UUSBOTGRA
5in Right Angle Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
5in White Micro USB to USB OTG Host Adapter M/F
UUSBOTGW
5in White Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
1ft Micro USB Cable - A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
Micro-USB Cable - M/M - 1m
USBAUB1MBK
Micro-USB Cable - M/M - 1m

Charge and Sync your Micro USB-equipped Smartphone or Tablet

3,99 € exc VAT
4,79 € inc VAT