StarTech.com

Long Micro-USB Charge-and-Sync Cable M/M - 24 AWG - 3 m (10 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

Product ID: USBAUB3MBK

  • Offers 3m in cable length
  • Slim Micro USB connector molding
  • Aluminum-mylar foil with braided shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Special Notes / Requirements
Note Micro USB connector molding width is 10mm and height is 6mm (please see drawing)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Length 3 m [9.8 ft]
Weight of Product 61.3 g [2.2 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12.4 cm [4.9 in]
Shipping (Package) Weight 62.3 g [2.2 oz]
What's in the Box
Included in Package 1 - 3m Mobile Charge Sync Micro USB Cable - A to Micro B

Certifications

Related Products

Short Micro-USB Cable - M/M - 15cm (6in)
USBAUB15CMBK
Short Micro-USB Cable - M/M - 15cm (6in)

Charge and Sync your Micro USB-equipped Smartphone or Tablet with reduced clutter

2,99 € exc VAT
3,59 € inc VAT
Short Micro-USB Cable - M/M - 0.5m
USBAUB50CMBK
Short Micro-USB Cable - M/M - 0.5m

Charge and Sync your Micro USB-equipped Smartphone or Tablet with reduced clutter

3,99 € exc VAT
4,79 € inc VAT
Micro-USB Cable - M/M - 1m
USBAUB1MBK
Micro-USB Cable - M/M - 1m

Charge and Sync your Micro USB-equipped Smartphone or Tablet

3,99 € exc VAT
4,79 € inc VAT
Micro-USB Cable - M/M - 2m
USBAUB2MBK
Micro-USB Cable - M/M - 2m

Charge and Sync your Micro USB-equipped Smartphone or Tablet over longer distances

5,99 € exc VAT
7,19 € inc VAT