StarTech.com

Micro-USB Cable - M/M - 1m, Yellow

Charge and Sync your Micro USB-equipped Smartphone or Tablet

Product ID: USBAUB1MYL

  • Stylish yellow design
  • Slim Micro USB connector molding
  • Aluminum-mylar foil with braided shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Special Notes / Requirements
Note Micro USB connector molding width is 10mm and height is 6mm (please see drawing)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Yellow
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 25 g [0.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 13 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 1m Yellow Mobile Charge Sync Micro USB Cable - A to Micro B

Certifications

Related Products

Micro-USB Cable - M/M - 1m, Pink
USBAUB1MPK
Micro-USB Cable - M/M - 1m, Pink

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Cable - M/M - 1m, blue
USBAUB1MBL
Micro-USB Cable - M/M - 1m, blue

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Cable - M/M - 1m, Green
USBAUB1MGN
Micro-USB Cable - M/M - 1m, Green

Charge and Sync your Micro USB-equipped Smartphone or Tablet

5,99 € exc VAT
7,19 € inc VAT
Micro-USB Cable - M/M - 1m
USBAUB1MBK
Micro-USB Cable - M/M - 1m

Charge and Sync your Micro USB-equipped Smartphone or Tablet

3,99 € exc VAT
4,79 € inc VAT