StarTech.com

1 ft Mini USB 2.0 Cable - USB A to Mini B F/M

Convert a USB A-A cable into a USB A-to-Mini USB cable

Product ID: USBMUSBFM1

  • Supports data transfer rates up to 480 Mbps
  • Durable construction for reliable performance
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Weight of Product 14 g [0.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 25 mm [1 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package 1 - 1 ft USB 2.0 Cable - USB A to Mini B F/M

Certifications

Related Products

6in Mini USB 2.0 Cable - A to Mini B
USB2HABM6IN
6in Mini USB 2.0 Cable - A to Mini B

Optimum file transfer performance of your Mini-USB-equipped MP3 player, PDA or digital camcorder

2,99 € exc VAT
3,59 € inc VAT
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM1
1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras

2,99 € exc VAT
3,59 € inc VAT