StarTech.com

3 ft Mini USB Cable - A to Left Angle Mini B

Connect your Mini USB devices, with the cable out of the way

Product ID: USB2HABM3LA

  • Supports high-speed data transfer rates of up to 480 Mbps
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Maximum Cable Length 0.9 m [3 ft]
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Environmental
Humidity 20~50% RH
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Weight of Product 27 g [1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 32 g [1.1 oz]
What's in the Box
Included in Package 1 - 3 ft Mini USB Cable - A to Left Angle Mini B

Certifications

Related Products

3 ft Mini USB Cable - A to Left Angle Mini B
USB2HABM6LA
6 ft Mini USB Cable - A to Left Angle Mini B

Connect your Mini USB devices, with the cable out of the way

3,99 € exc VAT
4,79 € inc VAT
3 ft Mini USB Cable - A to Right Angle Mini B
USB2HABM3RA
3 ft Mini USB Cable - A to Right Angle Mini B

Connect your Mini USB devices, with the cable out of the way

2,99 € exc VAT
3,59 € inc VAT
1ft Micro USB Cable - A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB1LA
1 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

3,99 € exc VAT
4,79 € inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB6LA
6 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
8,39 € inc VAT
6in Micro USB Cable - A to Micro B
UUSBHAUB6IN
6in Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
Micro USB to Mini USB 2.0 Adapter F/M
UUSBMUSBFM
Micro USB to Mini USB 2.0 Adapter F/M

Use a Micro USB cable or power charger with older Mini USB devices.

4,99 € exc VAT
5,99 € inc VAT