StarTech.com

10ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 10ft

Product ID: USBEXTAA10

  • Designed and constructed to USB 2.0 specifications
  • Molded strain relief
  • Supports data transfer rates up to 480 Mbps
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 3 m [10 ft]
Color Beige
Product Length 3 m [10 ft]
Weight of Product 135 g [4.8 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 11.5 cm [4.5 in]
Package Width 15 mm [0.6 in]
Shipping (Package) Weight 136 g [4.8 oz]
What's in the Box
Included in Package 1 - 10ft USB 2.0 Extension Cable A to A - M/F

Certifications