StarTech.com

2m USB 2.0 A to A Cable - M/M

Connect USB 2.0 devices to a USB hub or to your computer

Product ID: USB2AA2M

  • Supports USB 2.0 data transfer rates up to 480 Mbps
  • Backward compatible with USB 1.1
  • High quality USB 'A' male connectors
3,99 € EUR exc VAT
4,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Length 2 m [6.6 ft]
Weight of Product 76.5 g [2.7 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.2 cm [8.7 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 77.5 g [2.7 oz]
What's in the Box
Included in Package 1 - 2 m USB 2.0 A to A Cable - M/M

Certifications

Related Products

1m USB 2.0 A to A Cable - M/M
USB2AA1M
1m USB 2.0 A to A Cable - M/M

Connect USB 2.0 devices to a USB hub or to your computer

2,99 € exc VAT
3,59 € inc VAT