StarTech.com

3m USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USB2HAB3M

  • High quality USB 'A' and USB 'B' connectors
  • Supports USB 2.0 data transfer rates up to 480 Mbps
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Length 3 m [9.8 ft]
Weight of Product 104.2 g [3.7 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.2 cm [8.7 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 105.2 g [3.7 oz]
What's in the Box
Included in Package 1 - 3 m USB 2.0 A to B Cable - M/M

Certifications

Related Products

1m USB 2.0 A to B Cable - M/M
USB2HAB1M
1m USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT
1m USB 2.0 A to B Cable - M/M
USB2HAB2M
2m USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

3,99 € exc VAT
4,79 € inc VAT
1m USB 2.0 A to B Cable - M/M
USB2HAB5M
5m USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,19 € inc VAT
USB 2.0 A to B Cable - M/M
USB2HAB50CM
0.5m USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT