StarTech.com

10m/30ft Active USB 2.0 A to B Cable - M/M

Extend the Distance Between Your USB 2.0 Devices to 30ft

Product ID: USB2HAB30AC

  • Built-in equalizing chip enables USB 2.0 connections spanning 30ft
25,99 € EUR exc VAT
31,19 € EUR inc VAT

Overview

The USB2HAB30AC 30-foot USB A to B cable features one USB type-A (male) connector and one USB type-B (male) connector, providing a high quality connection to USB 2.0 peripherals.

This 30-foot USB cable incorporates an equalizing chip, which enables it to perform beyond the limits of standard USB cables and communicate with peripherals up to 30ft away.

Expertly designed with top quality materials for high durability, backed by a 2 Year Warranty.

The StarTech.com Advantage

  • Designed to exceed standard USB 2.0 cable lengths, the signal is automatically re-equalized to reach greater distances
  • A high quality replacement for worn-out or missing USB cables
  • Backed by StarTech.com 2 Year warranty

Applications

Connecting USB 2.0/1.1 devices up to 30ft away to a computer

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Maximum Cable Length 10 m [32.8 ft]
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Special Notes / Requirements
Note USB2HAB30AC draws a maximum of 70mA for powering internal active circuitry
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Product Length 10 m [32.8 ft]
Product Weight 438 g [15.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 505 g [17.8 oz]
What's in the Box
Included in Package 1 - 10m/30ft High Speed Certified USB 2.0 Cable

Certifications

Related Products

15m / 50 ft Active USB 2.0 A to B Cable - M/M
USB2HAB50AC
15m / 50 ft Active USB 2.0 A to B Cable - M/M

Connect USB 2.0 devices up to 50ft away, with no signal loss

39,99 € exc VAT
47,99 € inc VAT
20m / 65 ft Active USB 2.0 A to B Cable - M/M
USB2HAB65AC
20m / 65 ft Active USB 2.0 A to B Cable - M/M

Extend the distance between your USB 2.0 devices by up to 65ft

45,99 € exc VAT
55,19 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB15
15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,19 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT
3 ft A Right Angle to B Right Angle USB Cable - M/M
USB2HAB2RA3
3 ft A Right Angle to B Right Angle USB Cable - M/M

Connect USB 2.0 peripherals to your computer, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
1m USB 2.0 A to Left Angle B Cable - M/M
USBAB1ML
1m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

3,99 € exc VAT
4,79 € inc VAT
2m USB 2.0 A to Left Angle B Cable - M/M
USBAB2ML
2m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
3m USB 2.0 A to Left Angle B Cable - M/M
USBAB3ML
3m USB 2.0 A to Left Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,99 € inc VAT
3 ft Panel Mount USB Cable A to B - F/M
USBPNLAFBM3
3 ft Panel Mount USB Cable A to B - F/M

Mount your USB device internally and connect to it through a panel mount USB-A connection

5,99 € exc VAT
7,19 € inc VAT

Accessories