StarTech.com

35m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 35 meters

Product ID: USB2AAEXT35M

  • Fully shielded for error-free connections
  • Plug-and-play, no driver required
  • USB bus-powered
View More
  • Universal external power source also included
  • Blue LED indicator x1 for Extension Cable and USB port connection status monitoring
  • Compatible with PC Windows® 8/7/Vista/XP and Mac computer systems
149,99 € EUR exc VAT
179,99 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The USB2AAEXT35M 35-meter Active USB 2.0 Extension Cable, offers one USB type-A (male) connector and one USB type-A (female) connector, and provides an active extension of USB 2.0 devices of up to 35-meters (115-feet).

An all-in-one cable for overcoming distance restrictions as well as power source limitations, the active USB 2.0 extension cable incorporates bus-powered active circuitry to ensure performance beyond the length limits of standard USB cables. If necessary, the USB device can be powered from a wall outlet using the Universal AC power adapter provided with the cable.

The USB2AAEXT35M extension cable (USB Extender) supports transfer rates of up to 480 Mbps, and is backed by StarTech.com's 2-year Warranty.

The StarTech.com Advantage

  • Extends a USB 2.0 device connection by an additional 35m (115ft)
  • Powered directly from the USB port or through the included Universal external power adapter
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

Applications

Extend the distance of USB peripherals beyond the USB 2.0 5-meter limitation

Backward compatible with USB 1.1

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Power
Center Tip Polarity Positive
Input Current 0.35 A
Input Voltage 110V-240V AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Physical Characteristics
Cable Length 35 m [114.8 ft]
Color Black
Product Length 35 m [114.8 ft]
Product Weight 1.4 kg [3.1 lb]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 1.7 kg [3.8 lb]
What's in the Box
Included in Package 1 - 35 m USB 2.0 Active Extension Cable - M/F
1 - Universal Power Adapter
1 - Plug Adapters for North America, UK, Europe, and Australia

Certifications

Related Products

15m USB 2.0 Active Extension Cable - M/F
USB2AAEXT15M
15m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 15 meters

71,99 € exc VAT
86,39 € inc VAT
20m USB 2.0 Active Extension Cable - M/F
USB2AAEXT20M
20m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 20 meters

89,99 € exc VAT
107,99 € inc VAT

Accessories