Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft Non Latching Dock Connector to USB Cable for iPod and iPhone

Product ID: USBIPODMM3NL

Replacement Cable to charge or Sync your Apple® iPod® or iPhone®

Features
  • Hassle-free, Non-latching connector

  • High quality construction and design with very durable connectors

  • Portable 3ft design

Available in
8,99 € EUR exc VAT
10,79 € inc VAT

ID: USBIPODMM3NL

For more products like this please visit our European online store today!

The USBIPODMM3 3-foot Dock Connector to USB cable for iPod®/iPhone® connects your iPhone, iPod or iPad® to your computer through USB 2.0.

For convenient syncing and charging, the USB cable can be connected directly or through a dock to a computer USB port, or to the iPod USB power adapter for simple charging from an available (wall) power outlet.

Backed by Lifetime Warranty, the 3-foot Dock Connector to USB cable is designed and constructed for maximum durability, making it a dependable replacement for damaged or misplaced sync cables.

The StarTech.com Advantage
  • Compatible with all current Apple® USB dock connectors - iPod, iPad, and iPhone
  • Replace a damaged or misplaced iPod or iPhone sync and charging cable
  • Backed by StarTech.com lifetime warranty and free technical support
Applications
  • Sync an iPod®, iPad® or iPhone® directly from a computer, or charge the iPod/iPhone through a dock or your computer
  • Purchase an additional cable to charge up your iPod, iPhone or iPad while you work
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Latching Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color White
Product Length 0.9 m [3 ft]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 3 ft Dock Connector to USB Cable for iPod and iPhone - Non Latching

* Product appearance and specifications are subject to change without notice.