StarTech.com

5ft Desktop USB Extension Cable - A Male to A Female

Extend a USB port from the back of your computer to your desktop

Product ID: USBEXTAA5DSK

  • Moves the USB port from the back of the computer to your desktop or computer case
  • USB Male to USB Female
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 1.5 m [5 ft]
Color Black
Product Length 1.5 m [5 ft]
Weight of Product 118 g [4.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 123 g [4.3 oz]
What's in the Box
Included in Package 1 - 5ft Desktop USB Extension Cable - A Male to A Female

Certifications