StarTech.com

6 ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 6ft

Product ID: USBEXTAA_6

  • Designed and constructed to USB 2.0 specifications
  • Molded strain relief
  • Supports data transfer rates up to 480 Mbps
3,99 € EUR exc VAT
4,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The USBEXTAA_6 6ft USB Extension Cable (A-A) features 1 USB A male connector and 1 USB A female connector, extending the connection between USB 2.0 devices by up to 6 feet - an ideal solution for better placement of peripheral devices, or adding flexibility to existing USB ports.

This high quality USB extension cable is fully rated for use with USB 1.1 and USB 2.0 devices, and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Molded strain relief increases flexibility and durability while minimizing data loss from cable stress
  • Backed by StarTech.com Lifetime Warranty

Applications

Extend your USB connection to connect a USB printer or any USB peripheral device to a PC or Mac at high-performance data transfer speed

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Beige
Product Length 1.8 m [6 ft]
Product Weight 0.1 kg [0.2 lb]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 6 ft USB 2.0 Extension Cable A to A - M/F

Certifications

Related Products

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT
2 Port USB A Female Slot Plate Adapter
USBPLATE
2 Port USB A Female Slot Plate Adapter

Provides two USB port connections to a motherboard

4,99 € exc VAT
5,99 € inc VAT

Accessories